Motor Management - For all services along the Profibus

The motor is now transformed into a sensor


Motor Management from Phoenix Contact allows you to switch, measure, warn, protect, monitor and evaluate. The EMM management module offers all the well-known advantages of effective power monitoring. Drives of any size are now started or reversed with separate contactors. In this way, not only the motor, but the complete plant is reliably protected from damage resulting from overload or underload.

All communication for configuration, operation and monitoring is now also possible "online" - via the gateway on the Profibus DP-V1. The bus device is simply integrated in the control system via DTM (Device Type Manager).




Further information and services related to this article