Configure safe isolating amplifiers easily in no time at all

MACX Analog – safe and high-performance signal isolating amplifiers. This product range enables you to safely isolate, adjust, filter and amplify all signals in your system. All steps in the product lifecycle of the devices are developed and produced according to functional safety standards.

Advantages at a glance


  • Precise transmission and high operational reliability, thanks to innovative circuit design with safe electrical isolation
  • User-friendly connection, thanks to plug-in connection terminal blocks with screw technology or spring-cage version with push-in technology
  • Flexible power supply and easy diagnostics, thanks to DIN rail connector
  • Maximum explosion protection for all Ex zones and gas groups with Ex i isolating amplifiers from the MACX Analog Ex range
MACX Analog safe isolating amplifiers
Zoom: The functionally safe MACX Analog signal isolating amplifiers enable you to safely isolate, condition, filter, and amplify all the signals of your system. The functionally safe MACX Analog signal isolating amplifiers enable you to safely isolate, condition, filter, and amplify all the signals of your system.



User-friendly configuration also possible without software


You can choose from various configuration methods according to the device type:
  1. Via DIP switches, directly under the transparent cover on the front of the device
  2. Via operator interface and display unit, which are simply snapped onto compatible devices. You can therefore also copy your settings onto other modules or monitor process values directly in the control cabinet.

When used in combination with the separate cradle unit, you have a user-friendly hand-held operator panel that can also be mounted on a DIN rail as a remote display unit.

Configure, copy, and monitor using the operator interface even without software
Zoom: The remote operator interface enables you to configure and monitor isolating amplifiers even without software. The remote operator interface enables you to configure and monitor isolating amplifiers even without software.



Easy module configuration and process monitoring on the PC


Configure compatible MACX Analog isolating amplifiers from the PC with ease using the free IFS-CONF FDT/DTM software. The software contains all the necessary device parameters. The integrated monitoring function enables you to monitor current system values.

Familiarize yourself with the IFS-CONF configuration software using various software tutorials installed directly on your PC.

Device configuration and processing monitoring from the PC
Zoom: Use your PC to conveniently configure IFS-CONF FDT/DTM software Use your PC to conveniently configure IFS-CONF FDT/DTM software



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00