Full duplex mode with just one fiber: new fiber-optic media converters with WDM technology

Two optical fibers are normally required for data transfer from serial interfaces, fieldbus systems or Ethernet via fiber optics. Devices with fiber-optic interfaces therefore offer duplex connections for a transmission line with two fibers.


The new Fast Ethernet media converters in the Factoryline range feature special technology: only a single optical fiber is required for optical communication.

This is made possible thanks to WDM technology. WDM stands for Wavelength Division Multiplex. This multiplex process uses both the 1310 nm and 1550 nm wavelengths. This enables you to transmit and receive simultaneously (bidirectionally) with a single mode fiber - and without restricting the transmission quality and bandwidth.

This means that the bandwidth can actually be doubled in existing fiber-optic networks by implementing two WDM media converter pairs.

Full duplex transmission with just a single glass fiber
Zoom: The WDM technology enables full duplex transmission with just a single glass fiber The WDM technology enables full duplex transmission with just a single glass fiber



Cost savings through the use of optical rotary transformers


WDM media converters in wind power plants
Zoom: WDM media converters are particularly suitable for rotating applications, such as wind power plants WDM media converters are particularly suitable for rotating applications, such as wind power plants
In the case of rotating applications in the automobile and packaging industry as well as rotary tables and wind power plants, the challenge lies in transferring signals between the fixed and rotating part of the system.

The new WDM media converters enable wear-free optical rotary transformers to be used for just one fiber. Thanks to their simple design, they are significantly less expensive to purchase than rotary transformers for several fibers.




Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00