Remote access to energy data - with the new EMpro web server

EMpro energy meters can be used to acquire the characteristic electrical data of your machines and systems. This provides the basis for efficient energy management.

The energy data acquired can now also be monitored and analyzed centrally via a web interface. This is possible thanks to the two new Ethernet communication modules with integrated web server. They can be used to integrate the meters quickly and easily into existing Ethernet networks.


The web server provides easy and user-friendly remote access to key electrical characteristics such as current, voltage, power, energy, and harmonics.

In addition, this enables you to configure the meters remotely. You can customize the storage of measuring data as well as the generation of alarm messages.

Central monitoring of energy data via web interface
Zoom: Central monitoring of energy data via web interface Central monitoring of energy data via web interface



Access to multiple meters - with just one IP address


Integrating multiple meters via the RS-485 Ethernet gateway
Zoom: Integrating multiple meters via the RS-485 Ethernet gateway Integrating multiple meters via the RS-485 Ethernet gateway
Extend the EMpro MA600 with the RS-485 Ethernet gateway in order to use it as the master device. All other meters are then integrated into the device network as slaves via RS-485.

The network of connected devices is easily configured via the web server interface. You can then access the energy data of the master as well as the slaves - using just one IP address.




Software tutorial: how it works


A short video shows you how to:
  • Set up the EMpro MA600 and your PC in order to connect to the web server
  • Navigate the web server interface in order to display energy data
  • Integrate additional meters as slaves into the device network
Our software tutorial shows you all the necessary steps
Our software tutorial shows you all the necessary steps