New fiber optics for greater ranges

Phoenix Contact provides you with a new high-performance HCS-GI cable for easy and efficient wiring. The new gradient index profile (GI profile) helps you to achieve considerably higher bandwidths for the transmission of Ethernet data.

You can thus bridge distances of up to 300 meters with 660 nm POF/HCS devices such as the new FL MC ETH/FO Ethernet T coupler. 1300 nm Multimode devices can achieve a range of up to 2000 meters .


Further features:
  • Fiber structure made of glass core and plastic sheath
  • Rugged PUR outer sheath
  • fulfills the PROFINET
    type C requirements
  • suitable for use in drag chain applications

A high-performance system with the new Ethernet T coupler makes networking of your Ethernet applications easy, fast and safe.

Tool and connector for easy on-site assembly
Tool and connector for easy on-site assembly



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00