Worldwide connection of Ethernet networks with GSM modems
The new modem connects remote industrial Ethernet networks safely. To this end, it uses the globally available GSM mobile phone networks and cost-effective Internet technology.
This is particularly recommended when data must be acquired continuously, since GPRS and EDGE are billed according to the data volume and not according to the connection period.

High transmission speed via EDGE
EDGE is a further development of GPRS and provides greater transmission speeds of 210 kBit/s. Thanks to quadband technology, the process data are accessible at all times via a secure VPN connection.
As a complete router, the modem can interconnect two Ethernet networks via the mobile phone network. Here, password protection, IPsec encryption and an integrated Firewall ensure maximum data integrity.

Alarm message via SMS and email
User-friendly and web-based management enables a fast and easy launch.
Moreover, six integrated switching inputs allow sending alarm messages via SMS and email to monitor systems remotely .
Four remote switching inputs can also be switched via a password-protected SMS.