New fiber optics T coupler for industrial Ethernet systems

The new fiber optics T coupler allows you to switch from classic fieldbus to industrial Ethernet systems without changing the networking philosophy. To this end, the device is equipped with two copper and two fiber optics interfaces with reliable POF/HCS technology.


The integrated Rapid Spanning Tree (RSTP) and Fast Ring Detection redundancy mechanisms ensure high availability and flexible structuring of any line, star, tree and redundant ring structures.

The IGMP Snooping, Multicast Filtering, V-Lan and Port Mirroring management functions regulate the distribution of data volume, thus securing the operation in all industrial Ethernet systems like PROFINET, Ethernet/IP or Modbus-TCP.

Fiber optics T coupler for easy networking of industrial Ethernet systems
Fiber optics T coupler for easy networking of industrial Ethernet systems



Continuous diagnostics


Constant diagnostics of the fiber optics receiving power
Constant diagnostics of the fiber optics receiving power
A special feature is the constant diagnostics of the fiber optics paths that support you during commissioning, preventive maintenance and troubleshooting.

Here, the light power received is measured and displayed separately for each fiber optics channel with a four-level LED bar chart.

The values for remote monitoring are available in web-based management and as SNMP objects in the network.




Interference-free transmission via HCS-(POF) line


A new high-performance HCS-GI cable is available for easy and effective cabling which increases the bandwidth considerably.

Features:

  • Fiber structure made of glass core and plastic sheath
  • Rugged PUR outer sheath
  • Use in 660 nm POF/HCS devices (up to 300 meters) and
  • Use in 1300 nm glass multimode devices (up to 2000 meters)
  • fulfills the PROFINET
    type C requirements
  • suitable for use in drag chain applications
Easy fiber optics connector assembly without sticking and crimping, for ranges of up to 2000 m
Easy fiber optics connector assembly without sticking and crimping, for ranges of up to 2000 m



Easy assembly

The fiber optics connectors can be assembled directly on site. The easy-to-use cleave procedure makes complex sticking, crimping and grinding redundant. It also allows reusing the connector at any time via the intelligent clamping mechanism.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00