Next generation of serial device servers

The new generation of FL COMSERVER provides you with all the interface standards such as RS-232, RS-422 and RS-485 in one device. This makes integrating serial devices in Ethernet a lot easier.


Features:
  • 22.5 mm wide
  • expanded temperature range from
    -25°C to + 60°C 
  • Commissioning via integrated DTE/DCE switchover
  • Configuration via web-based management with any browser
  • High-grade 3-way electrical isolation
  • Comprehensive LED diagnostic displays
  • Free redirector software for virtual Com ports on Windows PCs
The FL COMSERVER supports all interface standards
The FL COMSERVER supports all interface standards



Universal application

The FL COMSERVER UNI... is designed for universal application.

It provides easy cable replacement by means of switchover to TCP or UDP, as well as the Modbus Gateway function for switching from serial Modbus RTU/ASCII to Modbus TCP.

The PPP protocol is also integrated for a modem connection between two Ethernet networks.


Cost-effective entry

As a cost-effective entry solution, the FL COMSERVER BASIC... provides only the TCP/ UDP protocol.

The 30 percent more cost-effective device is thus the ideal solution for mechanical engineering with the typical tasks such as cable replacement or network integration.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00