Two relays with a width of 6.2 mm
The PLC-2R...24DC/1 is a relay module with two integrated power relays, which can be controlled independently from one another. For each relay, an LED status indicator is present.
This new PLC achieves a
100% higher channel density than conventional 6 mm relays. This saves space and money in the control cabinet. The maximum load data is 250 V / 3.5 A per relay.
100% higher channel density than conventional 6 mm relays. This saves space and money in the control cabinet. The maximum load data is 250 V / 3.5 A per relay.
The safe isolation requirements in accordance with EN 50178 are met between input and output as well as between the outputs.
Screw and spring-cage connection types are available.
PLC interface with two integrated relays