Efficient remote monitoring - worldwide access to industrial PCs in machines and systems

The new USB modem makes on-site modem configuration even simpler. Thanks to the supplied USB cable, Windows device driver and the Plug & Play function, the modem is available to the industrial PC in the system for remote monitoring in just a few minutes. It thus saves time and money during installation.


The USB modem enables a dial-up line connection as per the V.34 and V.90 standard and offers worldwide access, now even to industrial PCs with a USB interface, for remote monitoring, remote diagnostics or production data acquisition.
PSI-MODEM-BASIC/USB
PSI-MODEM-BASIC/USB




PSI Modem Line
PSI Modem Line
Just like all devices of the PSI Modem Line, the PSI-MODEM-BASIC/USB is also specially adapted to industrial remote monitoring requirements.

To guarantee interference-free operation even under difficult EMC conditions, the devices have high-grade electrical isolation and integrated surge protection.




Dial-up operation


The USB modem is supplied with 5 V DC via the USB interface; a separate voltage supply is not required.

The device has a very low current consumption due to the use of components with low power dissipation and the integrated automatic "Sleep" function. This enables not only a battery-friendly operation, but also the use on older USB interfaces with a power output of <100 mA.

Dial-up operation



Summary

The PSI-MODEM-BASIC/USB is a dial-up modem for universal use. It is particularly suited to industrial PCs all over the world and can be started up easily. The quick startup already saves time and money during installation.