SMS relay for simple monitoring, alarm generation and remote switching via the GSM mobile network


The new SMS relay PSI-MODEM-SMS-REL is a compact remote control and signaling system.

Six analog or digital inputs and four relay outputs with PDT contacts are monitored and controlled through SMS communication at every location through the GSM mobile network.

SMS relay PSI-MODEM-SMS-REL...
SMS relay PSI-MODEM-SMS-REL...



Input


Alarm generation through SMS
Alarm generation through SMS
Every status change at the input sends a freely definable SMS notification to the selected recipients. The outputs can be switched on and off with a password-protected SMS.

Moreover, the status of all inputs and outputs can be queried remotely in order to get an overview of the system status.

The SMS relay is ideal for monitoring fill levels, flow rates, temperatures, voltage failures and other operating states or ambient conditions.




Output


Lighting systems, air-conditioning systems, irrigation systems and remote units such as pumps, valves and motors can be operated cost-effectively using the outputs.

The outputs can optionally switch back after a defined period of time. The SMS relay can be started up conveniently and easily with a supplied configuration program; programming knowledge is not required.

Switching the outputs through SMS
Switching the outputs through SMS



The features at a glance

  • SMS status query of all inputs and outputs
  • SMS remote control of the outputs
  • Alarm generation through SMS in the case of voltage failure
  • Notification via SMS in the case of status change at the input
  • Easy configuration at the PC without programming knowledge
  • Maximum of five recipients per SMS message
  • Installation component device as per DIN 43880


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00