Compact timer relay with only 6.2 mm design width

With the new timer relay program, Phoenix Contact introduces a complete product range of single-function timer relays in a narrow 6.2 mm housing.


Due to the narrow design width, up to 70% more space can be saved in the control cabinet compared to conventional timer relays.The time is set on the front with a labeled and backlit knurled wheel, which has a high setting accuracy.

To protect against unintentional maladjustment, the knurled wheel is located in a recess and can be adjusted with a screwdriver.Four different functions and four different time ranges (0.1 second to 5 hours) allow it to be optimally adapted to the application.

Timer relay with PLC adapter
Timer relay with PLC adapter



Plug-in bridge system


Timer relay with plug-in bridge system
Timer relay with plug-in bridge system
The timer relays are supplied with 24 V DC voltage and have a floating PDT contact.To save time, identical potentials can be connected with a plug-in bridge system, which is available in the Phoenix Contact PLC relay range.

The PLC V8 adapter, available in the accessories range, can also be used to realize a fast and simple connection to the Varioface system wiring.