Simple worldwide programming and diagnostic access to S7 controls

The PSI-MODEM-MPI-SET 1, which can be used worldwide, is an inexpensive, pre-configured solution for remote access to Siemens SIMATIC® 300/400 controls with the free PSI-MODEM-DIAL-TOOL teleservice software.

The set consists of...


  • An analog modem
    PSI-DATA/BASIC-MODEM/RS232
    (Order No. 2313067)

  • A serial RS232 cable
    PSM-KA9SUB9/BB/0,5METER
    (Order No. 2708520)

  • An MPI adapter
    PSI-MPI/RS232-PC
    (Order No. 2313148)
PSI-MODEM-MPI-SET, which can be used worldwide
PSI-MODEM-MPI-SET, which can be used worldwide



Analog modem

The DIN-rail-mountable PSI-DATA/BASIC-MODEM/RS232 analog modem with a serial interface (RS-232), which can be used worldwide, is specially adapted to the industrial requirements of remote monitoring.It provides access to machines and systems anywhere in the world via dial-up line connections according to the V.34 standard.

To ensure error-free operation even in harsh EMC conditions, the device has high-quality 3-way isolation and integrated surge protection.


MPI adapter

The PSI-MPI/RS232/PC MPI adapter allows serial data to be implemented on the MPI bus (19.2 or 187.5 kbps).The MPI adapter is supplied with power via the MPI interface 1.Alternatively, a supply voltage of 24 V can be fed externally.


Simple assembly

Modem and MPI adapter are connected with the serial RS232 cable.The MPI adapter has a 0.5 m long connection line, which can be plugged directly to the MPI programming socket of the Siemens SIMATIC® 300/400 control.It is not necessary to configure the modem.


Free teleservice software

The teleservice software PSI-MODEM-DIAL-TOOL makes it easy to dial up and manage dial-up line connections to controls.The software, as well as brief instructions, can be downloaded for free via the following link.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00