VARIOFACE Professional - The best of connections for your field wiring
Space in the control cabinet is extremely valuable. Automation equipment thus has high-position connectors for signal transfer. In order to connect the individual wires of sensors and actuators to the control unit in line with industrial requirements, the new VARIOFACE Professional modules and the new encapsulated system cables provide a professional solution.
- Space saving in the control cabinet.
- Vibration resistance up to 5 g using metal feet.
- More clearly arranged due to the variable labeling.
Clearly labeled system cables with encapsulated connectors guarantee a safe connection between the field and the control level.

Advantages in detail
- Due to the encapsulation of the FLK connectors, the cables are ideal for the roughest industrial applications.
- Safe handling due to professional strain relief.
- Clear cable labeling due to individual serial numbers.
Based on these features, the new VARIOFACE Professional modules and system cables simplify coupling the sensor/actuator level to the automation device.
- Modules with flat-ribbon cable connection for PLC cabling
- Molded flat-ribbon cable for PLC cabling
- Modules with D-Sub connection for universal use
- Modules for potential distribution