New IP65 wireless module makes the control cabinet redundant

The new unidirectional IP65 outdoor wireless module "EUROPIPE" from the RAD-Line IO range makes it possible to transfer two digital and one analog standard signal (4…20 mA) without a license over distances of up to three kilometers.


The modules can be installed directly outdoors and can also be combined with the existing products from the RAD-Line IO range. The industrial Trusted Wireless wireless technology with FHSS (Frequency Hopping Spread Spectrum) method ensures a rugged and reliable transmission of process data.

Installation and startup are simple: The devices have a simple connection method with M12 connectors and require neither programming nor parameterization.

The modules are available with various voltage supply units. The 230 V AC variant makes an additional power supply unit superfluous. In 24 V DC variants, various current-saving modes enable supply via batteries or solar systems which are a part of the range of accessories.

Independent
Independent "stand-alone" solutions can be established using the 24 V DC transmitter in combination with a battery pack or solar power supply.




Antennas from the comprehensive range of accessories can be connected via the adapter cable in order to optimize the wireless path.
Antennas from the comprehensive range of accessories can be connected via the adapter cable in order to optimize the wireless path.
Three sets with transmitter-receiver combinations are available in various designs. One set consists of transmitter, receiver and two antennas. This gives planners and users access to a very simple transmission path for industrial fields of application. Signals from remote measuring points that could up to now only be acquired with a great deal of effort, or not at all, are now fast and simple to acquire.

With the unidirectional wireless system, point-to-point connections and even multiple receiver systems can be implemented to multiply and split signals. With the certification in accordance with the 94/9/EC (ATEX) and IECEx guidelines, the wireless systems can be internationally used in the Ex-range of zone 2.




Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00