TURBO for PROFIBUS installation
The new angled fieldbus connectors with insulation displacement or IDC connection SUBCON-PLUS-PROFIB/… FC 90 are characterized by their fast and easy cable connection and have been specially developed for use in PROFIBUS systems with 12 mbps.
In addition, the connector housing with high-quality shielding guarantees maximum immunity to interference even at maximum transmission rates.

The new variants are available in 90° angled versions with or without additional programming device connection. The Phoenix Contact range thus has the ideal solution for every PROFIBUS application for 0°, 35° or 90° types with screw or IDC connection technology.

PROFIBUS hub system
Together with the snap-on modular PROFIBUS hub system which makes it possible to implement electrically isolated network structures with flexibility and modularity using copper and fiber optics technology, Phoenix Contact provides the fastest and the most reliable installation technology for PROFIBUS, the new SUBCON connectors.