Input extension for modular safety system

The modular PSR safety relay system enables easy structuring of different safety control systems with just a few components which do not require programming.


A new and safe input module is also available in addition to the output modules with undelayed and delayed contacts. The input module PSR-SIM4 enables easy connection of up to four safety switches with one N/O contact/N/C contact each to the master safety relay.

Thus, up to four safety doors of a machine can be monitored using a safety relay.

The modular safety relay system PSR from Phoenix Contact
The modular safety relay system PSR from Phoenix Contact



Connection via DIN rail connector

If more than four safety doors are required, several PSR-SIM4 modules can be quickly and easily interconnected via the DIN rail connector PSR-TBUS and evaluated by the master safety relay PSR-SDC4. The switching status of the safety sensors can be evaluated via the signaling outputs in a PLC for convenient diagnostics.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00