STOP-IT – The interface choice for surge protection devices

Interfaces for the information technology


All interfaces of the information and telecommunications technology with a corresponding recommendation for surge protection can be found in a table.

Here, the technical data of the individual surge protection devices are described. Furthermore, application drawings are provided.





You have an interface, for ETHERNET, ISDN, INTERBUS or PROFIBUS, for example, which you want to protect against damage caused by surge voltages? We have the fitting surge protection device. The STOP-IT selection assistant helps you to select the appropriate surge protection device.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00