The CHECKMASTER faces the future


The CHECKMASTER, the intelligent tester for pluggable surge protection devices from Phoenix Contact, now also offers a "Face for the future". It used only to be possible to test the new FLASHTRAB compact and VALVETRAB compact surge arresters for damaged arresters. As of the new version, this test procedure has been extended to include all testable surge arresters. An assessment of the ageing of each protective element is given, allowing you to replace such arresters in time. This increases system availability and cuts any costs caused by a possible failure of the system to a minimum.
Yellow - Test phase<BR> <BR> Status of tested arrester:<BR> Green - Test object OK<BR> Red - Test object faulty<BR> Green+Red - Tolerance limit reached, replacement recommended




CHECKMASTER - The arrester tester
A further unique selling point are the output options of the test device. You are able to save up to 200 tests and then print them out on a printer at a later date or send them to a PC via a terminal program.

A major factor in making CHECKMASTER your first choice when it comes to testing surge arresters.




Further information and services related to this article