Surge protection - Planning made simple with TRABTECH-select


The planning software for surge protection - TRABTECH-select
TRABTECH-select V6.0, the powerful and easy to operate planning software for surge protection concepts, is now available as a self-explanatory assistant in CLIP PROJECT. This version covers not only the wide field of power supply, but also all fields of data processing and measuring and control technology.



Comprehensive and simple


All current protective devices including the Supplements 2004 are stored in a database. In an interactive interview, the program collects the details of the specific conditions of the system step by step and suggests the corresponding products for each application. The products that are then finally selected are confirmed with a mouse click and entered in the parts list. DIN rail modules are automatically planned on a DIN rail and can be further processes under the CLIP PROJECT interface after planning has been completed. Labeling connections and adding accessories or other products such as modular terminal blocks is then just child's play. Finished projects can be used as a basis for other applications or modified at any time.

CLIP PROJECT creates comprehensive documentation that can either be used as project documentation or as invitations to tender. The menu in the Export and Print function allows you to output the project-specific documentation as individually required.

Screenshot of the TRABTECH-select assistant



Using synergies


By combining CLIP PROJECT and TRABTECH-select, you now a have one software that provides the full range of services from two products: Convenient planning of surge protection concepts with TRABTECH-select, as well as all the functions of CLIP PROJECT. On top of the general help for CLIP PROJECT, TRABTECH-select also has an online help (F1 key) for each page called up. The software can currently be installed in German, English, French, Italian and Spanish.

Order your version of TRABTECH-select in CLIP PROJECT and plan your surge protection in future in less time, more comprehensively and simply.




Further information and services related to this article