LINETRAB - the new surge protection devices for up to four MCR signals on a design width of only 6.2 mm
Every year, system damage and downtimes due to surge voltages result in costs that reach the million mark, but need not arise.
You can avoid damage due to surge voltage and prevent downtimes using TRABTECH surge protection and the PLUGTRAB PT and LINETRAB product ranges.
You choose - pluggable and testable…
Especially in system parts with recurring tests of surge protection devices , PLUGTRAB PT is the first choice. The CHECKMASTER test device can be used to test all connectors from the PLUGTRAB PT range. The complete test evaluation can be transferred to a computer for further processing.

... or the narrow fixed installation
Four-conductor measurements can now be implemented in even less space. A bus system (T-bus) is available for compact interface protection of more than four signal wires. Thus, an almost unlimited number of protection modules can be connected to one circuit, e.g. for a six-conductor measurement.

LINETRAB - the best wiring
With the MINI Analog system cabling, up to eight LINETRAB modules can be connected to INTERFACE isolation amplifiers and all standard control systems with "pin precision" in a quick, easy and error-free manner.
A "Plug & Play" solution - from the surge protection level to the control system.

Summary
Appropriate protection is of the utmost importance, especially for the wide range of signals processed in MCR technology. You can increase the productivity of your systems and prevent downtimes using the surge protection from Phoenix Contact.
- LINETRAB product overview
- Surge protection products for MCR technology
- Further information on PLUGTRAB PT