The new combination arresters - Double safety, simple installation

VALVETRAB compact, the worldwide narrowest type 2 surge arrester of its class, with channels only 12 mm wide, has proven itself to be a true adaptation talent. In combination with additional functions, it not only saves room in the control cabinet, but also makes installation easier.

From DIN rail applications to system technology – VALVETRAB compact offers the expertise for perfect solutions with its new "combination" products.

Combi-RCD


Combi-RCD, a type 2 surge arrester with a built-in residual current circuit breaker.

You install one device and have connected both personal and device protection.

Combi-RCD, a type 2 surge arrester with a built-in residual current circuit breaker.



Combi-MCB


Combi-MCB, a type 2 surge arrester with a built-in arrester backup fuse.
Combi-MCB, a type 2 surge arrester
with a built-in arrester backup fuse.

Independent of the system backup fuse, you get maximum protection thanks to coordinated components. The VAL-CP-MOSO product variants offer a solution for the 60 mm rail system.




Combi-TOV


Combi-TOV, combined type 2 surge protection with protection against increased operating voltages.

Extensive device protection, thanks to the monitoring of the operating voltage. Not only are short-term (transient) surge voltages safely arrested, but even in the case of longer, temporary surge voltages, devices are protected by switching the load circuits off.

Combi-TOV, combined type 2 surge protection with protection against increased operating voltages.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00