DATATRAB DT-UFB-V24/S - The universalist for protecting serial data interfaces

With the DATATRAB DT product range, Phoenix Contact offers surge protection for data interfaces.


In addition to the protection of high-speed data networks with speeds up to 10 Gbps, with the DT-UFB-V24/S, a new surge arrester for serial interfaces with V.24/RS 232 connections will be available starting immediately.

Both 9- as well as 25-position D-SUB connectors are available as a connection. Two adapter cables (D-SUB9 to D-SUB 25) are included with the DT-UFB-V24/S-SB-SET. In addition to the data lines, handshake lines can also be protected.

DT-UFB-V24/S - Surge protection for serial data interfaces
DT-UFB-V24/S - Surge protection for serial data interfaces



The perfect fit


The DT-UFB-V24/S has a sophisticated office design, like all adapters from the DATATRAB DT range, and can be connected both to a grounded DIN rail or, with a ground insert, can also be connected directly to the computer.



Further information

The product catalog offers you detailed information online and for downloading (order data, technical information, dimensional drawings, connection diagrams, certification, etc.).