Lightning current and surge arrester combination with KEMA and UL approval
FLASHTRAB compact and VALVETRAB compact make up the innovative lightning current and surge arrester range from Phoenix Contact. For the first time, it offers a consistent design from the type 1/type 2 FLASHTRAB compact arrester combination up to the powerful type 2 VALVETRAB compact surge arresters.

Properties which will convince you
- Universal pluggability,
- Flexible installation direction,
- Mechanical status display,
- Integrated remote signaling,
- On-site testing with the CHECKMASTER.

Tested reliability
But the products are not only distinguished by their easy handling. Their internal values are right, too. As confirmation, the arresters of the product range were granted the approval mark of the American Underwriter Laboratories (UL) and the European testing authority KEMA on the article label.
Thanks to the passed tests according to American guidelines, the products FLASHTRAB compact (FLT-CP.) and VALVETRAB compact (VAL-CP.) can be used without limitations within North America.

Conclusion
The compact arrester blocks satisfy the highest technical requirements according to the current standards and guidelines put on coordinated lightning and surge voltage protection.
The product properties span the complete "compact" product range and therefore offer incomparable benefits in selection, installation and maintenance, which one can expect from professional surge protection.