Spring-cage PCB terminal block PTS now also with a pitch of 7.5 mm
After the successful start of series production of the PTS 1.5 with a pitch of 5.0 mm, the spring-cage block series was now enlarged by the pitch of 7.5 mm.
This terminal block is constructed for a nominal voltage of 630 V and a current carrying capacity of 12 A. It is suited for conductors up to 2.5 mm².

Saving space on the PCB
The conductor is connected fast and easily in direct plug-in technology. The conductors are loosened by pressing the key on the upper side of the terminal block.
Space is saved on the PCB thanks to the small size. Therefore, the PCB is suited for multiple application with restricted space, e.g. applications in building services engineering.