Extremely small - the new IDC PCB terminal block with fast connection technology
With a width of 3.5 mm per position and a height of 8 mm, the new IDC PCB terminal block is one of the smallest terminal blocks on the market, which can be operated without tools and rewired.
The IDC connection eliminates the need to strip the conductors. This saves valuable time during conductor connection.
Just insert the conductor, close the cover, and the conductor connection is complete.

Specially designed for THR soldering processes
Since the trend toward automatic PCB assembly and high-temperature soldering processes has continued, this terminal block has been specially tailored to the requirements of the THR soldering process.
It is packed in a 32 mm tape in order to keep the space requirements on the feeder as low as possible.