COMBICON spring-cage connector program is being added to
The FKC connector range has been extended by the FKCS 2,5 type. The orange actuation opener has been replaced by an actuation shaft for screwdrivers. For the new FKCS connectors, solid and stranded conductors with ferrules can be inserted directly into the terminal point. Simply "plug 'n' play", no tools, finished.
When connecting stranded conductors without ferrules, the proven leg spring is opened with a standard screwdriver, and the conductors can be conveniently connected with "two-hand operation". The connectors are also available as inverted FKICS 2,5 version with 5.0 and 5.08 mm pitches. For terminal point labeling, individual positions can either be imprinted or labeled using self-adhesive marker cards (SK 5/3,8 or SK 5,08/3,8).