ME MAX 6,2 electronics housing

For applications in miniature electronics


The new ME MAX 6,2 housings from Phoenix Contact make it possible to realize individual and space-saving electronics components with a width of 6.2 mm.



Integrated connection systems – Optimized for large-scale serial production


The connection system is already firmly integrated in the housing and effectively supports economic large-scale serial production of state-of-the-art electronic modules. Eight connections are available over four levels. These are available either as a screw connection or in spring-cage technology. The PCB layout is identical for both connection types.



The housing design – Optimized for practical handling


The two halves of the housing shells are assembled by simply snapping them together, thus reducing the work to a minimum. The transparent cover is hinged and can be labeled. It serves to protect the operating and display elements below. It is also possible to label it using Zack strip ZBF. The housings can be printed with conventional laser systems. The self-extinguishing property of the insulating material is classified as V0 in acc. with UL 94. A comprehensive selection of accessories for marking and labeling rounds off the range.