Performance without frontiers


The panel feed-through plug connector DFK-PC 16 from Phoenix Contact is the first plug connector for the high current sector that does not stop at the housing wall.

This plug connector makes it possible to transmit 76 A and 600 V UL from inside your equipment to the outside or vice versa without complications. Just insert DFK-PC 16 into the opening in the housing and fix it in place using the easy-to-use snap-lock mechanism, without the need for additional tools. The different threaded flange types are soldered directly to the printed circuit board on the inside wall of the equipment. The inverted design allowing practical connection options completes the family. In this way, a live device output , for example, can be designed very easily with shock protection.