COMBICON THR – Through Hole Reflow pin strips for the reflow process

"Pin in Paste"


High-temperature resistant pin strips - COMBICON and MINI-COMBICON pin strips for the reflow process are mounted together with SMD components using the "Pin in Paste" method and soldered in one reflow furnace operation.

The advantage:

the additional step of separate soldering previously necessary is no longer required, the costs are reduced.



Tape on Reel


SMT compatible thanks to machine-capable packaging - Process-specific packaging makes manufacturing economical and universal.

Packed in a 56 mm wide standard tape ("Tape on Reel"), the THR pin strips can be fed to any conventional automatic mounting machine.




The THR trend facilitates the manufacturing of modules with heat-resistant and contact-friendly pin strips.

The available products and the description of the process can be found in the THR user information or on our Internet site.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00