Plug-in connectors for modular component housing now touch proof

The ME and ME MAX housing ranges are now touch proof. They are used with the new plug-in connectors and headers. Live parts are protected with special plastic panels.

For all housing widths


2-, 3- and 4-pos. terminal blocks in 5 mm pitches that are suitable for all housing widths from 12.5 mm to 90 mm are available. The familiar ME and ME MAX range accessories can be used as usual.

There is no need to change an existing PCB layout for the new plug-in connector.

Existing applications can be converted for the new touch proof connection method or executed as variants.

Headers with male connector leading off at a right angle - touch proof
Zoom: Headers with male connector leading off at a right angle - touch proof Headers with male connector leading off at a right angle - touch proof



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00