New plug-in connectors with a maximum of 40 contacts at a design width of just 70 mm

The low profile, double-row DFMC/DMC plug-in connector system offers you up to 40 connections for various applications using a minimum of space.

In combination with the space-saving push-in spring-cage connection, connecting rigid and flexible wires of up to 1.5 mm² couldn't be easier.

Different versions available


Depending on the application, choose between standard, screw flange or the lock & release versions.

This lock & release lever system automatically locks the connector with the pin strip when plugged in.

In addition, it allows for the convenient removal of the connector.

Compact plug-in connectors with a maximum of 40 connections
Zoom: Compact plug-in connectors with a maximum of 40 connections Compact plug-in connectors with a maximum of 40 connections



Best conditions for reflow soldering


THR pin strips DMC - optimal for reflow soldering processes
Zoom: THR pin strips DMC - optimal for reflow soldering processes THR pin strips DMC - optimal for reflow soldering processes
The corresponding THR pin strips DMC are ideal for fully automatic reflow soldering processes.

Reflow soldering designates a soldering method common in electrical engineering for soldering SMD components.

The solder pin position tolerances are significantly below the standard requirements and facilitate process-safe PCB assembly.

Tape-on-reel packing for the pin strips is available on request.




Individual labeling available

In order to rule out the risk of confusion, it is possible to code and individually label the plug-in connectors.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00