New upper parts for ME housing

The universal upper parts are now available for the electronic housings of the ME range. These upper parts enable the installation of orthogonal PCB terminal blocks in various pitches in the same housing.

The following upper part versions are available:

  • Housing design width 12.5 mm: ME 12,5 OTU-MKDSO
  • Housing design width 17.5 mm: ME 17,5 OTU-MKDSO
  • Housing design width 22.5 mm: ME 22,5 OTU-MKDSO
  • Housing design width 45 mm: ME 45 OTU-MKDSO


If required,.the upper parts are available in green, light gray and also in further colours on request.

A corresponding universal upper part is also available for the BC installation component housing in the constructional width of 17.8: BC 17,8 OTU-MKDSO KMGY

In all universal upper parts, PCB terminal blocks can also be mixed and used with 3.5 mm pitch as well as with
5 mm pitch.

ME universal upper housing parts (ME ... OTU ...) for the installation of PCB terminal blocks with different pitches
ME universal upper housing parts (ME ... OTU ...) for the installation of PCB terminal blocks with different pitches