GFKIC connectors with high voltage and push-in conductor connection

Do you need high voltage for connectors with a conductor connection of up to 2.5 mm²? No problem.


Depending on the ambient conditions, the new GFKIC connector can transmit 400 V to 1000 V for a distance of 7.62 mm according to IEC / DIN VDE. As compared to that, connectors with 5.08 mm pitch provide only
250 V to 630 V.

The spring-cage connector showcased at the exhibition in fall 2008 and in spring 2009 completes the range in addition to the GIC 2,5 ST screw connector.

Inverted connectors with 7.62 mm pitch with screw and push-in spring-cage connection method
Inverted connectors with 7.62 mm pitch with screw and push-in spring-cage connection method



Variable connections

It offers the option of freehanging connection, if no PCB has been used once. In addition, it is compatible with the touch-proof GIC 2,5 G base strips.

The conductor connection couldn't be easier. As soon as the the conductor was plugged into the terminal block, it is also connected. The connection costs can be pleasantly halved using this fast push-in connection method. The new connector is available with 2 to 6, 9 and 12-pos..


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00