COMBICON compact: One terminal block - five advantages
The PT 2,5/ ...- PVH-5,0 connector offers an enormous degree of flexibility in the connection direction, connection cross-section items and operating convenience.
Five plug-in directions with a connection cross-section of up to 4 mm² and a universal plus minus screw allow a high variability in a lift control system or when connecting devices for the building automation.
Technical data:
- Connection direction: horizontal and vertical
- Connection cross-section: 0.5 mm² - 4 mm²
- Rated current: 13.5 A / 4 mm²
PT 2,5/…- PVH allows five plug-in directions

The PT 2,5 PVH plug-in system from the COMBICON compact product range simply offers you more:
- More flexibility
Using the five different plug-in directions, conductors with only one connector can always be connected comfortably and ergonomically.
- More space
For connectors of this installation size, this terminal block with a connection capacity of 4 mm² offers more than you assumed. In addition, the highly elastic conductor protection ensures that the conductors can be connected repeatedly.
- More power
Different applications can be realized using 13.5 A und 250 V (VDE).
- More stability
The PT 2,5/ ...-PVH can be plugged on the L-shaped base strips, whereby a high stability is ensured. Alternatively, standard pin strips can also be used and are therefore extraordinarily versatile for the connection of PCBs.
Both types of base strips can be processed in THR soldering process. With the integrated polarity reversal protection, your electronics are reliably protected against damage.
- More cost saving
Through numerous application options, this connection method saves up to 50% of storage costs as compared to other plug-in systems.
- Further information on PT 2,5/... compact screw terminal block with 5.0 mm pitch
- Further information on COMBICON compact