COMBICON compact

 

What are the arguments for it?

  • Economy and performance
  • Excellent data
  • Quality from Phoenix Contact


Economy and performance

COMBICON compact is the new product range for building communication and telecommunication. The design is tailored to the needs of these fields of application – space-saving and cost-optimized.

The new PT 2,5 terminal blocks are now available specially for mains connections. With a 7.5 mm pitch, they can connect up to 500 V with a conductor cross section up to 4 mm²

And if things get a bit tight, then the new angled PTA 1,5 PCB terminal blocks with a pitch of 3.5 mm and 5.0 mm could be just the solution to your connection problems.


Excellent data


Despite the compact designs, the new terminal blocks of the PT series have fantastic technical data: The PT 2,5 with a pitch of 5.0 mm can already provide a clamping space to accommodate 4 mm² solid conductors. This is what makes these terminal blocks so universal and they are also available in pitches of 3.5 and 7.5 mm.



Quality from Phoenix Contact

Available as pluggable versions for pin strips, or as a solderable PCB terminal block – COMBICON compact always provides top quality combined with flexibility.