Toolless connection of 76 A
PLH 16 is the new high-power PCB terminal blocks with the "One-hand tilting lever principle". The patented push-lock spring enables easy and toolless connection of a 16 mm² conductor with or without ferrules in case of a current transfer of up to 76 A.
The solid or stranded conductors are easily inserted into the open terminal point and safely connected by actuating the tilting lever via the Push-Lock spring.
The conductors can also be directly plugged using the push-in method even when the lever is closed.
The following versions are available for attaining the various voltage distances:
Insert the conductor – actuate the lever – and the connection is made.

PLH 16/...10-ZF
PLH 16/...10-ZF
- FPitch 10 mm
- Zig-zag pinning
- Connection cross-section: 0.75 to 16 mm², AWG 18 to 4
- 600 V (UL 1059) / 1000 V (IEC)

PLH 16/...10
- Pitch 10 mm
- Double pinning
- Connection cross-section 0.75 to 16 mm², AWG 18 to 4
- 150 V (UL 1059) / 400 V (IEC)
PLH 16/...10

PLH 16/..0.15
PLH 16/..0.15
- Pitch 15 mm
- Double pinning
- Connection cross-section 0.75 to 16 mm², AWG 18 to 4
- 600 V (UL 1059) / 1000 V (IEC)