Always the right housing – ME MAX

What are the arguments for it?

  • Yet more designs
  • High modularity thanks to the DIN rail bus
  • Perfectly tailored versions


Yet more designs

The ME MAX housings in widths of 22.5 and 45 mm are now also available in the low profile versions with a height of 70.4 and 92 mm. Engineers can choose fixed or pluggable COMBICON terminal blocks that utilize up to three connection levels.


High modularity thanks to the DIN rail bus


With the 5-pos. DIN rail-mountable bus connector, signal and supply voltages can be wired with ease. The mating housing is easily rotated onto and off the bus connector, allowing individual modules to be connected or disconnected without power or signal interruption.



Perfectly tailored versions

If your specification cannot be met with the standard housings, our "Solution Center Electronic Housings" will be pleased to implement a customized solution.

Individual printing and housing design, or a completely new housing are no problem – just contact us.