COMBICON power

 

What are the arguments for it?

  • Get plugged onto the PCB with 76 A
  • Top performance with a pitch of 7.62 mm
  • The most comprehensive range


Get plugged onto the PCB with 76 A

The success of the 76 A power plug connector PC 16 continues: Now with the feed-through version DFK-PC 16: 76 A at 600 V in acc. with UL through the housing panel – and all in no time at all. The panel feed-through is simply fixed ion the housing panel by means of a snap-in locking mechanism.


Top performance with a pitch of 7.62 mm


The new PC 5 range of plug connectors offers 600 V UL and 32 A over a space-saving 7.62 mm, thus making power electronics pluggable in a tight space.

The best part of it: Existing PCBs that can be used with our PC 4 header can easily be expanded to 32 A (so far 20 A) with this connector!

PC 5 range of plug connectors



The most comprehensive range

COMBICON power – This stands for absolute variety for your high current PCB connection. PCB terminal blocks with currents up to 125 A or plug connectors with up to 76 A in versions for wire-to-board or board-to-board connections, panel feed-throughs or shielded connections – everything is possible. There is the right thing for every application.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00