Space-saving signal distribution!

In the course of miniaturization, functions are nowadays being relocated from a device to the periphery. Here, device developers focus on the TWIN connector. Potentials can be easily distributed further from connector to connector.


The TFMC 1,5 TWIN connector offers a space-saving direct plug-in method and thus quick wiring.

In spite of being compact, it allows a high level of operating convenience with clear labeling options and a separate test connection.

TFMC 1,5 TWIN spring-cage connectors
TFMC 1,5 TWIN spring-cage connectors



Low constructional height

With a constructional height of less than 16 mm, the TFMC 1,5 connector saves space on the front side of the device. It has two spring-cage connections per position, which can be operated independently and is designed for connection cross sections of 1.5 mm², which are often required for signal processing.

  • Pitch: 3.5 mm
  • Number of positions: 2 to 10
  • If necessary, with mounting flange
  • Connection cross-section: 0.2 to 1.5 mm²
  • Nominal voltage: 160 V
  • Nominal current: 8 A (total current: 8 A)


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00