Spring-cage PCB terminal block in the IC format
Phoenix Contact first presented a mini PCB terminal block for automated soldering processes in the Hanover Trade Fair in 2009. It is hardly larger than an IC and has a height of just 5.0 mm with a push-in spring-cage connection with a release option.
The PCB terminal block is available with a pitch of 2.5 mm and attains great current carrying capacity with 6 A. The terminal block in a THR and SMD version for horizontal and vertical conductor connection is now available.
The THR/ SMD technology and the taping for automated assembly leads to a economical solution for your SMT processes.
- More information about spring-cage PCB terminal block PTSM
- More information about the PCB connection technology for building automation