Double connection with spring-cage only 16 mm tall

In the course of miniaturization and the ever increasing connection density, the flat FMC connector range from Phoenix Contact has been extended by the FMCD 1,5 double-level plug.


A height of only 16 mm results in connection with the associated MCDN THR base strip. Two contact rows can be quickly plugged or unplugged simultaneously. 

Another advantage of this spring-cage connector is the convenient direct plug-in technology, which allows cables up to 1.5 mm² to be connected easily and quickly.

The connectors are available with 3 to 16 positions. A variant with a self-locking flange is available upon request.

FMCD double-level plug with MCDN THR base strip
FMCD double-level plug with MCDN THR base strip