ME and ME MAX component housings allow combined use of terminal blocks with 3.5 and 5.0 mm pitch
The DIN-rail mountable control cabinets ME and ME MAX can now be equipped with connectors with 3.5 mm pitch as well as those with 5.0 mm pitch. Thus in a device with a housing width of 22.5 mm, it is possible to connect 15 data and four power connections of 8 or 12 amperes.
Ten more data connections with 3.5 mm pitch can be connected on the opposite side. Compared to the headers with pitch 5, pitch 3.5 allows connection of one more position per terminal point.

3, 4 and 5-pos. designs with pitches 3.5 and 2, 3 and 4-pos. designs with pitch 5. In spite of the compact dimensions, the terminals provide sufficient room to mount conductors with cross circuits 1.5 mm² for data lines and 2.5 mm² for power connections.
- More information for the orthogonal base strips with pitch 3.5 mm
- More information on ME MAX modular component housings
- More information on ME / ME BUS / ME TBUS modular component housings