Miniature connectors for quick and easy conductor connection
The classic area of application for the new CIOC miniature connectors from Phoenix Contact is networking control systems with traditional sensor/actuator I/Os. The connectors enable quick and safe connection of sensors, switches and buttons using field distributors with the IP 20 degree of protection.

The 4-pos. connectors and base strips are designed with the 2 mm miniature pitch. The time-saving displacement connection establishes a reliable connection between the conductor and the plug-in contact. The transparent, colored covers provide a good option for visual inspection which helps in problem-free conductor contacting. The connectors allow conductors of between 0.14 and 0.5 mm² in various selected cross section ranges to be connected.

In addition to the single-row 4-pos. base strip, a four-row design is also available for increasing the contact density. More versions for floating wiring and as panel feed-through are available.
- Additional information can be found in the Phoenix Contact online catalog
- COMBICON control miniature I/O connectors (PDF 0,68 MB)