New series available: Valve plug-in connectors for assembly
Phoenix Contact now offers a new range of valve connectors that can be freely assembled with an excellent price/performance ratio. The product range covers all standard designs and protective circuits.
The new series was designed rigorously according to the DIN EN 175301-803 standard and also according to EN 50626 with respect to the metric cable gland.
The right connector for every valve
In addition to unconnected versions, types are also available with LED and varistor, rectifier or Z diode as a protective circuit.
The plug-in connectors meet the requirements of IP65 protection and cover the voltage ranges of 24 V, 110 V, and 230 V.