Best Solution in Power Distribution – DUPLICON

DUPLICON is the innovative plug connector solution for your IP67 power bus for 7x4 mm2 conductors / 25 A / 400/690 V. Seamless connection from the power rail via pluggable ST-COMBI modular terminal blocks in the control cabinet and on to the PCB or plug connection on the field device. The system has very few components and is extremely flexible to use. The sturdy, EMC-protected aluminum housing with ergonomically designed locking latches make DUPLICON qualify for the harshest of conditions. All contact inserts have a leading PE contact and are touch proof in acc. with DIN VDE 0105.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00