Now with UL approval: M8 plug-in connectors with QUICKON fast connection
The M8 plug-in connectors with QUICKON fast connection are immediately available for the American and Canadian markets with cUL approval.
Certified components allow for the uncomplicated UL certification for your machinery, systems or individual system parts.
Advantages of the QUICKON fast connection technology
The QUICKON fast connection drastically reduces wiring time. Single strands are no longer stripped and prepared with wire end sleeves, for example.
The QUICKON insulation displacement contact cuts through the conductor isolation and makes vibration-free, gas-tight spring contact to the litz wire.
The fact that the plug-in connector consists of just two single parts provides additional handling advantages.