SPEEDCON - The M12 quick locking system

Fully compatible with the M12 worldwide standard

SPEEDCON is the logical development of the M12 plug connector system that has been established and accepted for many years. Following the motto of "Plug and Turn", the connection time for M12 plug connectors is cut by 90%. The SPEEDCON quick locking system is 100% compatible with all M12 connections available on the market. It goes without saying that the SPEEDCON plug connectors fulfill all the common standards and requirements of the current M12 plug connector systems.

  • Pin assignment, requirements and testing in acc. with IEC 61076-2-101
  • Coding in acc. with IEC 60947-2
  • IP protection IP65/ IP67 in acc. with EN 60529
  • Vibration and shock resistance in acc. with IEC 60512-4


Plug and Turn

SPEEDCON allows the electrical connections to be made following the motto of "Plug and Turn" with just half a turn.

The benefits you get from using the SPEEDCON quick locking system:

  • Compatible applications:
    SPEEDCON is 100% downward compatible with all current M12 plug connector systems. The user does not have to become accustomed to anything new, since the "Plug and Turn" principle has been retained.
  • Fast assembly:
    Just half a turn and SPEEDCON makes a perfect plug-in connection.
  • Safe operation:
    SPEEDCON has all the electrical and mechanical qualities required of the classical M12 plug connector systems.