Field cabling system with M5 thread


To satisfy the trend towards increasingly compact systems from machine manufacturers, Phoenix Contact offers a complete cabling range with M5 thread. This makes it possible to use the advantages of sensor/actuator cabling even with compact machines.

The range comprises passive distributors with pre-assembled master cables or pluggable M12 connections in designs with four or eight slots. For connection on the device side, a selection of flush-type male and female connectors with ready connected litz wires or solder connection is available. A suitable connection between the sensors and devices or boxes can be selected from an extensive range of M5 cabling with male and female connectors.




Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00