M12 circular connector


With the M 12 spring-cage plug, it is possible to put together SAC cables with individual conductor lengths fast and inexpensively. The spring-cage connection guarantees simple and reliable wiring of solid or stranded conductors, with or without ferrules.  4 and 5-position versions for voltages up to 250 V or 60 V are available in straight and angled designs. In addition to the spring-cage connection with the greatest possible connection space from 0.14 to 0.50 mm2, particularly outstanding features of the plug connectors are the mechanical vibration-resistance mechanism and gold-plated contacts. They are available with either metal or plastic knurls.




The connector types with metal housing are particularly suitable for EMC requirements. All versions are suitable for use in harsh industrial environments and fulfill the requirements of IP 54 protection.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00